Ty-Rap® is the original brand of cable ties and is well known worldwide. Since many years, the Ty-Rap brand has become the common denomination for a cable tie. With its innovative design and a broad range of available materials, Ty-Rap cable ties are the perfect solution for any application where performance and reliability really matter.
Features & Benefits
The Grip of Steel®: Ty-Rap's non-hydroscopic stainless steel locking device ensures maximum strength and extended life.
Fewer stress points: Ty-Rap's smooth, notchless body reduces the number of stress points to increase its useful life, while ribs and stipples grip the bundle and prevent slipping.
Snag-free installation: The low-profile head and its oval shape make it easier to pull bundled cables through bulkheads. Easier on your hands, too.
Performance in high and low temp environments: Ty-Rap cable ties are available in multiple materials to operate in extreme environments.