Superstrut

The Superstrut® metal framing offering includes a full range of strut channel profiles, fittings, hardware and accessories to complete any metal framing job. Strut lengths are available in a choice of finishes to protect against corrosion in any environment.

Steel channels are cold-roll formed from strip steel. Aluminum and fiberglass channels are extruded profiles. Standard lengths are 10 feet and 20 feet.

Features & Benefits

Made in Canada

High-speed strut line: A portion of our offering is manufactured at our Iberville facility in Saint-Jean-sur-Richelieu, Quebec. There, we operate a fully automated, high speed production line for Superstrut metal framing as well as manufacturing a range of tray brackets and supports.

Cobra pipe and conduit clamps: The Cobra clamp and the heavy-duty King Cobra clamp were developed in Canada in the early 2000s. A number of our most popular Cobra clamp SKUs are still manufactured at our plant in Saint-Jean-sur-Richelieu, Quebec.

Wide range of finishes

GoldGalv: All surfaces are protected with a trivalent chromium finish applied over zinc, creating a chemically bonded non-porous barrier.

SilverGalv: All surfaces are electro-plated with 0.5 mils of zinc after cutting and punching, providing a durable, corrosion resistant product.

Hot dipped galvanized: The material is zinc coated after fabrication, providing total product protection on all surfaces.

Pre-galvanized: A zinc coating is applied by hot dipping the steel at the mill prior to fabrication.