TUF-NM Series

NEMA-4X certified remote fixture

TUF-NM Series

NEMA-4X certified remote fixture

Specifications

  • Fully gasketed with a selection of cast aluminum or polycarbonate back plate
  • Clear polycarbonate UV and impact resistant lens
  • Choice of single or double lamp models
  • Available in 6, 12 and 24V models LED
  • Easy lamp replacement
  • Comes standard with tamper-proof screws and bit
  • NSF Certified for food processing plants
  • NEMA-4X Certified
  • CSA Certified to C22.2 No. 141-15
  • Suitable for indoor/outdoor installation
  • IK10 impact resistance

Web Catalogue