LDX-HZ Series

Battery Unit for Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

LDX-HZ Series

Battery Unit for Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

Specifications

  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Certified temperature Codes for several types of emergency lamps
  • Suited for areas with the risk of flammable gases, vapors or liquids that can create an explosive atmosphere
  • Certified CSA C22.2 No141-15
  • Heavy-duty 1/8” thick aluminum back plate with keyholes for secure wall-mount installation
  • Two LED lamps, shielded by a cast aluminum housing and a polycarbonate cover
  • 5W LED emergency lights provide 60 ft of egress illumination on a 6-foot wide path
  • 6W LED emergency lights provide 100 ft of egress illumination on a 6-foot wide path
  • Sealed, maintenance-free, Lead-Calcium batteries with up to 150W emergency power
  • Built-in microcontroller-based battery charger and auto-diagnostics circuitry
  • ½” electrical conduit entry on both sides and at the top
  • NEXUS® compatible (for more information on NEXUS®, please contact your sales representative)
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue