LDXC Series

Steel, compact, 6V and 12V

LDXC Series

Steel, compact, 6V and 12V

Specifications

  • Compact steel cabinet with corrosion-resistant undercoating
  • Quick and easy installation – pre-assembled cordset, no batteries or board to remove before installation
  • Universal Spider knockout pattern for junction box mounting
  • Fully automatic solid-state charger with test switch and AC-on pilot light
  • Sealed dust-proof transfer relay circuit and low-voltage disconnect
  • Long-life, maintenance-free sealed Lead Acid battery
  • NEXUS® compatible. Please consult your sales representative
  • Heads require no tools for orientation
  • Standard input 120 VAC with line cord installed
  • 120/347 VAC without line cord
  • Certified CSA C22.2 No.141-15
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue