LDX-T Series
6, 12, 24V T-Bar Unit
LDX-T Series
6, 12, 24V T-Bar Unit
- Rugged steel cabinet with corrosion-resistant
undercoating
-
Battery and charger are concealed above the ceiling
level in the unit cabinet
-
Removable panel provides easy access to battery
and circuitry
-
Test switch and LED indicators are mounted
on the visible bottom panel
-
Units mount quickly and easily in standard 2’ x 2’ or 2’ x 4’ grids without any additional hardware
-
Solid-state pulse-type charger – current-limited,
temperature-compensated, short-circuit proof and
reverse-polarity protected
-
Unit comes standard with electronic lockout and
brownout circuits
-
Sealed dust-proof transfer relay, test switch and LED indicator lights
-
Long-life, maintenance-free lead acid battery – operates in extreme temperature ranges
-
NEXUS® compatible
-
CSA C22.2 No. 141-15 certified
-
Advanced diagnostics capabilities
(specific load requirements)