Mini Invisilite

Unseen Solution, The Next Generation

Mini Invisilite

Unseen Solution, The Next Generation

Specifications

  • Easy to retrofit in finished walls: the unit slides in through an 8.25” by 5.75” hole
  • No back-box needed to pre-install
  • Input: Standard AC input 120/347VAC; optional 120/277VAC
  • Battery: sealed, maintenance free Lead-Calcium
  • Remote capacity: can drive several wall or ceiling-mount 12VDC remote Invisilite™ fixtures
  • Charger: micro-controller driven, temperature compensated, high precision, fast recharge
  • Remote AC fixture: direct connection to 120 or 347VAC power generators
  • MR16 LED; 4W, 5W and 6W
  • Certification: CSA C22.2 No.141-15

Web Catalogue