Invisilite Series

100% Recessed Emergency Lighting

Invisilite Series

100% Recessed Emergency Lighting

Specifications

  • Door flips 180° when AC fails
  • Fully automatic operation – brown-out sensitive transfer circuit automatically goes to emergency lighting mode and, when the power is restored or at the end of battery discharge, the motor turns the door back in it’s original closed mode
  • Customized finish – Off-white, but can be painted or wallpapered on site to match existing decor
  • Heavy-duty back-box – made of heavy-duty, galvanized steel
  • High Performance Lighting– includes two LED lamps; power range from 4W, 5W & 6W
  • Patent-pending design
  • Meets or exceeds CSA 22.2 No.141-15
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue