RXL3 Series

Die-Cast Edge-Lit Exit Sign

RXL3 Series

Die-Cast Edge-Lit Exit Sign

Specifications

  • Die-Cast aluminum construction
  • Modular design for universal mounting
  • Trim plate choices: angular or circular for universal mounting and flat (recessed ceiling)
  • Component-free back-box housing and canopy can be installed in advance, like a regular junction box.
  • LED strip module can be rotated in the unit for either wall or ceiling mount
  • Also available with white LEDs for custom-design, and special wording signs (ask our sales representatives)
  • U-shaped clear acrylic panel with laser-etched contour for legend letters
  • Long-life LED light source; red LEDs of ALINGAP technology
  • Bi-colour LED pilot light allows visual diagnostic without need to open the unit (self-test and diagnostic option)
  • Two-wire universal AC input: 120 to 347VAC 50/60Hz
  • Sealed, maintenance-free Nickel-Cadmium battery
  • Meets or exceeds CSA 22.2 No.141-15

Web Catalogue