HZ Series

LED Exit Combo, Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

HZ Series

LED Exit Combo, Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

Specifications

  • Includes the addition of Class II Div 1&2 Groups E, F and G as well as Class III ratings
  • Certified Class I Zone 2, Groups IIA, IIB and IIC
  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Certified temperature Codes for several types of emergency lamps
  • Certified CSA C22.2 No141
  • Certified CSA C860
  • Polymeric frame, with built-in gasket to prevent water infiltration
  • Heavy-duty 1/8” thick aluminum back plate with keyholes for secure wall-mount installation
  • Sealed polycarbonate faceplate of heavy-duty, vandal-resistant
  • Suited for areas with the risk of flammable gases, vapors or liquids that can create an explosive atmosphere
  • Exit Sign module illuminated by longlife, energy-efficient ALINGAP red LEDs
  • Two LED lamps, shielded by a cast aluminum housing and a polycarbonate cover
  • 5W LED emergency lights provide 60 ft of egress illumination on a 6-foot wide path
  • 6W LED emergency lights provide 100 ft of egress illumination on a 6-foot wide path
  • Sealed, maintenance-free, Lead-Calcium or Nickel-Cadmium batteries
  • Remote load capacity: covers with LED lights 200 ft up to 800 ft of egress illumination
  • Comes standard with auto-diagnostic functions
  • ½” electrical conduit entry on both sides and at the top
  • NEXUS® compatible (for more information on NEXUS®, contact your sales representative)
  • Advanced diagnostics capabilities (specific load requirements)

Sectors of Use

Web Catalogue