TUFHZ Series

LED Exit Sign, Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

TUFHZ Series

LED Exit Sign, Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

Specifications

  • Includes the addition of Class II Div 1&2 Groups E, F and G as well as Class III ratings
  • Certified Class I Zone 2, Groups IIA, IIB and IIC
  • Certified Class I Div 2, Groups A, B,C and D as per CSA C22.2 No.137-M1981
  • Temperature Code: T6 (maximum 85ºC as per Canadian Electrical Code, Part I and CSA C22.2 No.137-M1981)
  • CSA certified, meets or exceeds CSA 22.2 No. 141 requirements
  • Input voltages: 120 to 347VAC universal AC input; 6 to 48VDC universal DC input
  • High impact thermoplastic frame, with built-in gasket to prevent water infiltration
  • Suited for areas with the risk of presence of flammable gases, vapors or liquids able to create an explosive atmosphere
  • Sealed, polycarbonate faceplate of heavy-duty, vandal-resistant
  • Tamper-resistant, hermetically sealed magnetic test switch
  • Auto-diagnostic circuitry is standard on Self-Powered models
  • Batteries recharge as per CSA requirements and provide 90 minutes of emergency operation
  • Long-life, energy-efficient ALINGAP red LED light source
  • Energy efficient – consumes less than 3W in AC or DC mode
  • Comes standard with industrial-grade, Die-Cast aluminum electrical box
  • Suitable for cold weather: -20°C (Self-Powered model, “CW” option) and -40°C (AC only and AC-DC models)

Sectors of Use

Web Catalogue