N-TUF Series

NEMA-4X & NSF Certified Combination Unit

N-TUF Series

NEMA-4X & NSF Certified Combination Unit

Specifications

  • NEMA-4X certified for wall or ceiling mount or end mount
  • NSF certified for food processing
  • High efficiency LED lamps up to 12V, 6W
  • Continuous self-diagnostic monitoring and monthly self-testing
  • Fully automatic charger is solid state
  • Non-intrusive magnetic test switch
  • Cold weather (-40°C) option
  • Comes standard with tamper-proof screws
  • NEXUS® compatible
  • Sealed maintenance-free Nickel Cadmium battery
  • Meets or exceeds CSA 22.2 No. 141
  • Advanced diagnostics capabilities (specific load requirements)
  • IK10 impact resistance

Web Catalogue