NEXTN Series

All Metal Exit Sign

NEXTN Series

All Metal Exit Sign

Specifications

  • Two-wire universal AC input
  • Pre-assembled for quick, easy installation
  • Universal mounting – end, wall or ceiling
  • Supplied with two stencil plates, red diffusing lenses and backplate
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation
  • Universal, field-selectable chevrons (knockout) Energy efficient – consumes less than 3W in AC or DC mode
  • Normal AC and emergency DC operation – 120 to 347V AC input; 6 to 24V DC input
  • Long life energy-efficient ALINGAP technology LED light source
  • Also available with power pack; see SM-NEXTN catalogue sheet
  • CSA certified, meets or exceeds CSA 22.2 No. 141-15 requirements
  • Special wording available (CSA C22.2 No. 250.0)

Web Catalogue