SM-CS5000 Series (Discontinued)

Extruded Aluminum Combination Unit - 6/12V

SM-CS5000 Series (Discontinued)

Extruded Aluminum Combination Unit - 6/12V

Specifications

  • Rugged extruded aluminum housing with a maximum depth of 2-1/2”
  • Extruded aluminum faceplate
  • White finish standard
  • Standard field-selectable knockout chevrons
  • Long life, energy-efficient LED light source, mounted inside the exit housing
  • ALINGAP technology LED
  • NEXUS® compatible
  • Completely self-contained unit with rechargeable sealed lead-acid battery
  • Lamp heads require no tools to adjust or aim
  • Provides a minimum of 30 minutes of illumination (lamp heads and exit sign) in emergency mode
  • CSA certified, meets or exceeds CSA 22.2 No. 141. requirements

Web Catalogue