RAC Series

Extruded Aluminum Pictogram Exit Combo Unit

RAC Series

Extruded Aluminum Pictogram Exit Combo Unit

Specifications

  • Solid extruded aluminum construction, painted factory white
  • Universal mounting: end, wall or ceiling
  • Meets or exceeds CSA 22.2 No.141-15 standard for unit equipment and pictogram safety signs
  • Legend illuminated by long-life white LED’s
  • Comes standard with two pictogram films per face, for direction selection
  • 5W LED emergency lights provide 70’ of egress illumination on a 6-foot wide path
  • Sealed, maintenance-free Lead-Calcium battery
  • Remote load capacity: 70’ up to 350’ of egress illumination when using LED remote heads
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue