RPHR Series

The RPHR Series is an emergency lighting solution designed for large, high ceiling environments where clear, reliable paths are essential.

RPHR Series

The RPHR Series is an emergency lighting solution designed for large, high ceiling environments where clear, reliable paths are essential.

Specifications

  • Advanced fixed optics with 355° rotation for fast, simplified aiming
  • Designed for mounting heights up to 21 m (70 ft) and up to 58 m (192 ft) spacing
  • Two‑wire universal input, compatible with Ready-Lite mini inverters and other backup systems
  • Asymmetric lens technology delivering exceptional uniformity → min:max ratio starting at 1:1:1

Web Catalogue