CMPB-RL Series

Miniature LED battery unit

CMPB-RL Series

Miniature LED battery unit

Specifications

  • Fully adjustable LED glare-free lens
  • 3.6V 2W long life LED light source
  • 120/277/347VAC Input
  • Automatic, temperature compensated, pulse type charger
  • Low voltage disconnect prevents over discharge of battery
  • Automatic brownout protection
  • Sealed maintenance-free 3.6V nickel-cadmium battery offering 120 minutes of emergency lighting
  • Battery lock-out prevents discharge during installation
  • Red LED charger monitor
  • Momentary test switch allows for quick operational check
  • Injection-molded thermoplastic ABS housing
  • Rear keyhole slots and universal knock-outs to mount to any standard 4\\" junction box
  • Injection-molded thermoplastic ABS housing
  • Fast and easy installation with snap-together design
  • Ceiling or wall mount installation
  • Suitable for damp locations
  • Use in 5°C-30°C ambient temperature
  • Meets CSA C22.2 no.141-15

Documents

Sectors of Use

Web Catalogue