RT SERIES
Power-Free Pictogram
RT SERIES
Power-Free Pictogram
- Illumination provided by borosilicate
glass tubes, internally coated with zinc
sulphide phosphor and filled with
tritium gas
-
Minimum brightness at time of
manufacture is 0.132 foot-lambert
(0.452 cd/m2)
-
Decorative, slim-line heavy-duty ABS housing
-
Rugged, impact-resistant polycarbonate face
-
Spark-free construction
-
Simple installation – universal
direction capability, comes complete
with universal mounting hardware
-
Stands up to extreme temperatures
in outdoor or indoor applications
-
Life expectancy of 10-year
-
Available in single or double face
-
Certified to standard UL924 (ULC-S572)
-
Pictogram Sign includes universal
stencils (straight from here, left from
here and right from here)