CX5000 Series (Discontinued)

Extruded Aluminum Sign

CX5000 Series (Discontinued)

Extruded Aluminum Sign

Specifications

  • Durable, extruded, one-piece aluminum housing
  • Long-life, energy-efficient ALINGAP technology red LED light source completely enclosed in acrylic module
  • Single illumination module lights both single and double face exit signs
  • Highly energy efficient – consumes less than 2.5W in AC or DC mode
  • Normal AC and emergency DC operation - 120/277/347V AC input; 6 to 24V DC input
  • Comes with the Ready-Lite® EZ2 canopy for quick and easy installation
  • Also available with power pack; see SM-CX5000 catalogue sheet
  • CSA certified, meets or exceeds CSA 22.2 No. 141 requirements

Web Catalogue