LDXC-BLD Series

Steel, compact and 6V

LDXC-BLD Series

Steel, compact and 6V

Specifications

  • “Built-in” 3W LED heads
  • Compact steel cabinet with corrosion-resistant undercoating
  • Quick and easy installation – pre-assembled cordset, no batteries or board to remove before installation
  • Universal Spider knockout pattern for junction box mounting
  • Fully automatic solid-state charger with test switch and AC-on pilot light
  • Sealed dust-proof transfer relay circuit and low-voltage disconnect
  • Long-life, maintenance-free sealed Lead-Acid battery
  • Standard input 120 VAC with line cord installed
  • 120/347 VAC without line cord
  • Certified CSA C22.2 No.141-15

Web Catalogue