LDX-EXP-E LED SERIES (Discontinued)

Battery Units, Self-Powered Exit Signs & Combination Units

LDX-EXP-E LED SERIES (Discontinued)

Battery Units, Self-Powered Exit Signs & Combination Units

Specifications

  • CSA Certified for use in hazardous locations
  • For wall mount only
  • Die-Cast aluminum body with grey epoxy powder coat finish; clear, impact and heat resistant prismatic glass globe
  • Long-life, maintenance-free Lead-Calcium battery
  • Battery charger is current limited, temperature compensated, short-circuit proof and reverse polarity protected
  • Emergency heads with one or twin lamp design
  • Large Self-Powered combo includes a transfer circuit to drive an additional three (3) remote pictogram exit signs (total power max 15W)
  • Easy-to-build catalogue number based on the Ready-Lite® Severity Codes
  • Meets or exceeds CSA C22.2 No.141-10 & No. 137

Sectors of Use

Web Catalogue