RA Series

Extruded Aluminum Pictogram Exit Sign

RA Series

Extruded Aluminum Pictogram Exit Sign

Specifications

  • Durable extruded, one-piece aluminum housing and face plates
  • White LED light source
  • Supplied standard with two pictogram films (single face universal mount and/ or single/double face universal mount) for direction selection
  • Meets or exceeds CSA 22.2 No.141-15 standard for pictogram exit signs
  • Universal AC input: two-wire 120 to 347Vac; standard DC input: two-wire 6 to 24Vdc
  • Energy efficient – consumes less than 2.5 Watts in AC or DC-remote mode
  • Self-powered model gives standard two hours of back-up lighting
  • Universal mounting – end, wall or ceiling
  • Easy access to wiring entry for all mounting options
  • Comes standard with the Ready-lite EZ2 canopy for quick and easy installation
  • Special wording available (C22.2 No. 250.0)

Web Catalogue