RHPRL Series

NEMA-4X Rated Remote Fixture

RHPRL Series

NEMA-4X Rated Remote Fixture

Specifications

  • PVC grey housing and heads designed for heavy-duty industrial applications: indoors, outdoors, hosedown areas, cold-storage facilities etc
  • Can be installed in wide temperature conditions: -40°C to 55°C [40°F to 131°F]
  • NEMA-4X protection grade against liquids and windblown dust
  • High-efficacy LED emergency heads outperform traditional 50W incandescent lamps
  • Innovative head design: four-LED and dual-driver provide illumination even in case of unexpected component failure
  • Simple and easy to install on walls, poles, columns or struts. For vertical installation on poles or columns, use mounting bracket catalogue number: PMK1-R (sold seperately)
  • Meet or exceed CSA C22.2 No.141-15-15
  • 5 Year limited warranty

Web Catalogue