RD Series

Die-Cast Pictogram Sign

RD Series

Die-Cast Pictogram Sign

Specifications

  • Slim contoured body design
  • Single & double face models supplied with two pictogram films, universal face models supplied with three pictogram films for directional selection
  • Durable powder-coated Die-Cast construction in a variety of finishes
  • Universal mounting, wall, end, or ceiling
  • Dual voltage input: 120/277VAC 60Hz or 120/347VAC 60Hz
  • Low power consumption: less than 3.5W
  • Maintenance-free, long life sealed Nickel-Cadmium battery delivers minimum 120 minutes of back-up lighting
  • Optional vandal-proof shield and tamper-proof screws
  • Advanced diagnostics capabilities (specific load requirements)
  • Special wording available (CSA C22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No. 141-15

Web Catalogue