Avenger™ Series (Limited Quantity)

This product will be discontinued as of September 30th, 2026. Please refer to the MULT Series as a replacement.

Avenger™ Series (Limited Quantity)

This product will be discontinued as of September 30th, 2026. Please refer to the MULT Series as a replacement.

Specifications

  • Injection-molded, impact, scratch and corrosion-resistant thermoplastic with a snap-together design
  • Compact and versatile – unit measures only 11.75” x 5” and can be wall or ceiling mounted
  • LED lamps with life expectancy of 50,000+ hours
  • Maintenance-free, long-life sealed Lead Calcium battery
  • Fast and easy installation - AC quick connect plug, battery knockout feature
  • Fully automatic, solid-state charger with low voltage battery disconnect,brownout protection, integral test switch and long-life LED AC-On pilot lights
  • Charger is temperature compensated and reverse polarity protected
  • NEXUS® compatible (For more information, please consult your sales representative)
  • Optional ceiling mount includes safety wire and pre-machined housing to receive a securement screw
  • Meets or exceeds CSA 22.2 No.141-15
  • Advanced diagnostics capabilities (specific load requirements)

Web Catalogue