NexusPro Gateway

Specifications

  • IoT Gateway designed to deliver Bluetooth® Mesh connectivity
  • Gateway can be connected wired or wirelessly to WiFi Routers
  • Supports WiFi connections on both 2.4 GHz and 5 GHz frequency bands for added flexibility
  • Communicates with up to 200 emergency units
  • Supplied with a 24 VDC output
  • Suitable for installation indoors in a secure location 0°C to 40°C (32°F to 104°F)
  • ROHS compliant
  • Gateway supplied with a Din-rail that can also be used for wall installation
  • 5 year warranty

Sectors of Use

  • no information to display

Web Catalogue