CM-SB Series

Steel battery unit

CM-SB Series

Steel battery unit

Specifications

  • Steel housing with lightweight thermoplastic fully adjustable 2W, long life LED heads
  • Suitable for wall mount application
  • Fully adjustable LED glare-free lens
  • Can power CM-R1 and CM-R2 remote fixtures only
  • Standard 120/347VAC input with line cord kit
  • Lead-acid battery
  • Up to 120 minutes of emergency lighting
  • Red LED charger monitor
  • Momentary test switch allows for quick operational check
  • CSA C22.2 no.141-15 certified

Sectors of Use

  • no information to display

Web Catalogue