RGS Series High-Performance Series
Commercial Battery Unit
RGS Series High-Performance Series
Commercial Battery Unit
- Rugged steel cabinet with corrosion-resistant undercoating
-
Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
-
Solid-state pulse-type charger – current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
-
Die cast aluminum high efficiency heads
-
Innovative head design featuring four LEDs and a dual driver that provide even illumination even in case of unexpected component failure
-
Standard grey colour (black optional)
-
May be wired from top or side only. Rear keyhole slots provided for
installation (except for 24V model)
-
Maintenance-free Lead-Acid battery
-
Standard 120/347VAC input voltage
-
Auto-testing capabilities (specific load requirements)
-
Meets exceeds CSA C22.2 No. 141-15