IPL-LEDN Series

IP65 Linear LED Fixture

IPL-LEDN Series

IP65 Linear LED Fixture

Specifications

  • IP65 Rated
  • Polycarbonate lens and thermoplastic enclosure, vandal resistant and UV stabilized
  • Stainless steel hardware
  • Ceiling, surface or pendant mounting
  • Low profile, less than 4 inch deep
  • 0-10V dimming standard on all models
  • 120VAC to 277VAC universal, 347VAC optional
  • Certified for wet and damp locations
  • Expected life of 50 000 hours (L70), CCT 5000K
  • Power factor > 0.90
  • ROHS compliant
  • Meets IEEE C.62.41-1991 input transient protection
  • Available integral motion sensor
  • Optional emergency driver
  • 5 year limited warranty

Sectors of Use

Emergency Ballast Manuals

  • no information to display

Web Catalogue

Feedback to ABB
 

We appreciate your feedback. Your opinion will help us provide you the best online experience.

Overall, how well does our website meet your needs *:

Please select your feedback topic *:

Please share your feedback: (optional)

Your email: (optional, in case we need to contact you)