RS10XP LED Series

Remote Fixtures for Hazardous Locations

RS10XP LED Series

Remote Fixtures for Hazardous Locations

Specifications

  • CSA Certified for use in hazardous locations
  • High Efficacy LED Lamps
  • Die-cast aluminum body with gray epoxy powder coat finish
  • Clear, impact and heat resistant prismatic glass globe
  • Available in 6, 12 and 24V & 120V
  • Available with single-lamp or twin-lamp combination
  • Meets or exceeds C22.2 No.137-M1981
  • Certified CSA 22.2 No.141

Documents

Sectors of Use

Web Catalogue