Nexus® Area Controller Router

Area Controller Router V2

Nexus® Area Controller Router

Area Controller Router V2

Specifications

  • Stores back up of NEXUS® RF database containing all system and unit information
  • Co-ordinates up to 100 nodes as part of a larger system
  • SD micro flash memory 8GB
  • Communicates to units via 918 - 925.8 MHz mesh network
  • Ethernet port for Wan/Lan connectivity
  • 50 ohm SMA antenna jack
  • Mains plug pack 100-240VAC, 12VDC 2A max output
  • Can be used as a stand alone controller
  • Includes: 8GB USB flash memory stick, 2m blue Cat 5e UTP patch lead, Wall bracket, 75mm stub antenna, Optional protective cover
  • Suitable for Indoor application
  • 10˚C to 40˚C ambient temperature
  • Five Year warranty

Documents

Sectors of Use

  • no information to display

Web Catalogue