- Fiberglass grey housing with captive screws. It is designed for heavy-duty industrial applications: indoors, outdoors, hose-down areas, cold-storage facilities etc
-
NEMA-4X protection grade against liquids and windblown dust
-
High ambient temperature up to 50°C [122°F] and optional cold-weather -40°C to 50°C [-40°F to 122°F]
-
High temperature Lead-Calcium Battery
-
High-efficacy LED emergency heads outperform traditional 50W halogen lamps
-
Innovative head design: four-LED and dual-driver provide illumination even in case of unexpected component failure
-
Product features stainless steel exterior hardware
-
Simple and easy to install on walls, poles, columns or struts. For vertical installation on poles or columns use mounting bracket catalogue number: PMK1-L (sold separately)
-
May be wired from top or side (see drawing for position)
-
Standard infrared remote test control included in all models: allows to test the equipment without the need to climb a ladder. Functional up to a distance of 30 ft. Universal, one Remote Test Control may test all units on the job.
-
Optional NEXUS® central monitoring system
-
Auto-testing capabilities (specific load requirements)
-
Meets or exceeds CSA C22.2 No. 141-15
-
1 Year limited warranty