RGS-NX

6, 12 and 24 V, NEMA-4X Rated

RGS-NX

6, 12 and 24 V, NEMA-4X Rated

Specifications

  • Fully gasketed fiberglass reinforced polyester housing - NEMA 4X
  • Solid-state pulse-type charger – current – limited, temperature-compensated, short-circuit proof and reverse-polarity protected
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life, maintenance-free sealed Lead-Acid battery
  • Standard 120/347VAC input voltage
  • Auto-testing capabilities (specific load requirements)
  • Meets or exceeds CSA C22.2 No.141-15

Documents

Sectors of Use

Web Catalogue