MQM HZ Series

Hazardous Locations

MQM HZ Series

Hazardous Locations

Specifications

  • Quality illumination requires fewer fixtures
  • Certified Class I Zone 2, Groups IIA, IIB and IIC
  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Temperature Codes: T3B (10W and 12W MR16 lamps) and T2C (20W MR16 lamps), as per Canadian Electrical Code, Part I and CSA C22.2 No.137-M1981)
  • Extreme operational temperature range: -40ºC (-40ºF)
  • Choice of single- or double-lamp models
  • High-efficacy LED lamps of 4W, 5W and 6W
  • Input voltage: 6V, 12V, 24V or 120V
  • Fully gasketed die-cast aluminum back plate
  • Clear polycarbonate cover, UV and impact resistant
  • Easy installation on a 4-inch octagonal box (included)
  • Comes standard with tamper-proof screws and bit
  • Certified to CSA 22.2 No.141-15

Web Catalogue