3LER3000 Series

NEMA-4X rated & NSF Certified Combination Unit

3LER3000 Series

NEMA-4X rated & NSF Certified Combination Unit

Specifications

  • NEMA-4X-certified for wall or ceiling mount or end mount
  • NSF for food processing
  • Shielded by a clear polycarbonate cover
  • Continuous self-diagnostic monitoring and monthly self-testing
  • Fully automatic charger is solid state
  • Sealed, maintenance-free Nickel-Cadmium battery
  • Non-intrusive magnetic test switch
  • Comes standard with tamper proof screws
  • Cold weather -40°C (-40°F)
  • Auto-testing capabilities (specific load requirements)
  • IK10 impact resistance
  • Meets or exceeds CSA 22.2 No. 141-15

Web Catalogue