Mini-Phantom™ Remote Unit

For AC Power Generator

Mini-Phantom™ Remote Unit

For AC Power Generator

Specifications

  • Easy to retrofit in finished walls: the unit slides in through an 8.25” by 5.75” hole
  • No back-box needed to pre-install
  • Output: 12VDC with up to 100W of power
  • Direct connection to 120, 277 or 347VAC power generators
  • Emergency lights: 2X MR16 LED lamps
  • Certification: CSA C22.2 No. 141-15

Sectors of Use

  • no information to display

Web Catalogue