Camray™ LED Remote Series

Rugged, Versatile, Sophisticated

Camray™ LED Remote Series

Rugged, Versatile, Sophisticated

Specifications

  • Four LED light engine with redundant connections
  • Powder-coated Die-Cast aluminum construction
  • Clear Polycarbonate lens allows for maximum lumen output
  • Surface Wall Mount
  • NEMA-3R Damp and Wet locations
  • Operating temperature -40°C to + 50°C
  • 400-640 Lumens
  • Color temperature 5000K
  • Meets or exceeds CSA 22.2 No.141-15

Sectors of Use

  • no information to display

Web Catalogue