RG-HZ Series

Battery Unit Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

RG-HZ Series

Battery Unit Hazardous Locations: Class I Div 2, Class II Div 1&2 and Class III

Specifications

  • Includes the addition of Class II Div 1&2 Groups E, F and G as well as Class III ratings
  • Certified Class I Zone 2, Groups IIA, IIB and IIC
  • Certified Class I Division 2, Groups A, B, C and D as per CSA C22.2 No.137-M1981
  • Certified temperature codes for several types of emergency lamps
  • Suited for areas with the risk of flammable gases, vapors or liquids that can create an explosive atmosphere
  • Heavy-duty 1/8” thick aluminum back plate with keyholes for secure wall-mount installation
  • Two LED lamps, shielded by a cast aluminum housing and a polycarbonate cover
  • 6W LED emergency lights provide 100 ft of egress illumination on a 6-foot wide path
  • Sealed, maintenance-free, Lead-Calcium batteries with up to 150W emergency power
  • Built-in microcontroller-based battery charger and auto-diagnostics circuitry
  • 1/2” electrical conduit entry on both sides and at the top
  • Auto-testing capabilities (specific load requirements)
  • Meets or exceeds CSA C22.2 No.141-15

Web Catalogue