RGS-TB Series

Decorative 6, 12 and 24 V T-Bar Unit

RGS-TB Series

Decorative 6, 12 and 24 V T-Bar Unit

Specifications

  • Rugged steel cabinet with corrosion-resistant undercoating
  • Battery and charger are concealed above the ceiling level in the unit cabinet
  • Removable panel provides easy access to battery and circuitry
  • Test switch and LED indicators are mounted on the visible bottom panel
  • Units mount quickly and easily in standard 2’ X 2’ or 2’ X 4’ grids without any additional hardware
  • Solid-state pulse-type charger – current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life, maintenance-free lead acid battery
  • Auto-testing capabilities (specific load requirements)
  • Meets or exceeds CSA C22.2 No. 141-15

Web Catalogue