RGS Series

6, 12 and 24V

Specifications

  • Rugged steel cabinet with corrosion-resistant undercoating
  • Removable front panel on cabinet provides easy access and allows the unit to be mounted at ceiling height
  • Solid-state pulse-type charger – current-limited, temperature-compensated, short-circuit proof and reverse-polarity protected
  • Unit comes standard with electronic lockout and brownout circuits
  • Sealed dust-proof transfer relay, test switch and LED indicator lights
  • Long-life, maintenance-free Lead-Acid battery
  • Standard 120/347VAC input voltage with line cord kit
  • Auto-testing capabilities (specific load requirements)
  • Meets exceeds CSA C22.2 No. 141-15

Web Catalogue