Phantom™ Battery Unit

100% Recessed Emergency Lighting

Phantom™ Battery Unit

100% Recessed Emergency Lighting

Specifications

  • Door flips 180° when AC fails
  • Fully automatic operation – brown-out sensitive transfer circuit automatically goes to emergency lighting mode and, when the power is restored or at the end of battery discharge, the motor turns the door back to its original closed mode
  • Customized finish – Off-white, but can be painted or wallpapered on site to match existing decor
  • Heavy-duty back-box – made of heavy-duty, galvanized steel
  • High-performance lighting – includes two 12V LED lamps; 4W, 5W and 6W
  • Patent-pending design
  • Auto-testing capabilities (specific load requirements)
  • Meets or exceeds CSA 22.2 No.141-15

Sectors of Use

  • no information to display

Web Catalogue