RG-NX Series

NEMA-4X Rated

Specifications

  • Fully gasketed cast aluminum back plate with clear polycarbonate cover – NEMA-4X Certified
  • Comes standard with non-audible advanced diagnostic, 15 minute time delay and lamp disconnect
  • Audible warning and time delay functions can be enabled or disabled during installation
  • Micro-controller diagnostic system tests, detects and indicates battery, charger circuitry or LED lamp failures
  • Non intrusive magnetic test switch
  • Long-life, maintenance-free sealed Lead-Acid battery
  • 1/2” rigid conduit entry on top and back
  • Can be installed on 4” junction boxes
  • Comes standard with tamper-proof screws and bit
  • Standard 120/347VAC input voltage
  • Cold weather option -40ºC (-40ºF)
  • NSF Certified for food processing plants
  • Auto-testing capabilities (specific load requirements)
  • IK10 impact resistance
  • Meets or exceeds CSA C22.2 No. 141-15

Web Catalogue