CAMRAY™ LED Battery Series

Rugged, Versatile, Sophisticated

CAMRAY™ LED Battery Series

Rugged, Versatile, Sophisticated

Specifications

  • Die-Cast aluminum housing, available in four finishes: dark bronze, off-white, black, and platinum grey
  • Nema-3R Rated for indoor/outdoors wet and Damp locations: -20°C to 50°C
  • Wall-mount installation on various junction boxes or via rigid conduit
  • Patent-pending design for easy installation: wall-mount backplate includes electrical wire box with snap-on connector
  • Patent-pending light engine: four power LEDs with redundant interconnections and very wide beam
  • Clear polycarbonate lens of reduced size (3” x 1.5”), shock-absorbent and UV-resistant
  • Battery: high-temperature rated, Nickel-Metal Hydride technology
  • Power consumption in stand-by: less than 5W
  • Self-Test and diagnostic functions, operated by micro-controller
  • 90 minute run time
  • 400-640 lumens
  • Color temperature 5000K
  • Certified to the CSA 22.2 No.141-15 and No.250.0-08 standards

Sectors of Use

  • no information to display

Web Catalogue