LER3000 Series

NEMA-4X rated and NSF Certified Exit Sign

LER3000 Series

NEMA-4X rated and NSF Certified Exit Sign

Specifications

  • NEMA-4X Certified
  • NSF Certified for food processing
  • Polymeric enclosure is fully gasketed around lens and canopy to prevent water infiltration
  • Sealed faceplate of heavy-duty, vandal-resistant polycarbonate with evenly illuminated legend
  • Universal mounting: wall-, end-, or ceiling-mount
  • Suitable for cold weather: -40°C (-40°F) on non Self-Powered sign and -20°C on Self-Powered (“CW” option)
  • Tamper-resistant magnetic test switch
  • Self-diagnostic circuitry standard on all Self-Powered models
  • Energy efficient – consumes less than 3W in AC or DC mode
  • Normal AC and emergency DC operation 120 to 347V universal AC dual tap; 6 to 48V universal DC
  • NEXUS® compatible
  • Special wording available (CSA 22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No. 141-15
  • IK08 impact resistance

Sectors of Use

Web Catalogue