GRANDE™ Series

Commercial-grade, universal-mount, snap-fit Exit Sign

GRANDE™ Series

Commercial-grade, universal-mount, snap-fit Exit Sign

Specifications

  • Durable, injection-molded, thermoplastic housing
  • Universal mounting - supplied standard with two stencil plates, red diffusing lens and backplate.
  • Universal, field-selectable snap in/out chevrons
  • Available for wall, end or ceiling mounting
  • Indirect refractive technology provides bright, even illumination
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Energy efficient – consumes less than 3.5W
  • Normal AC and emergency DC operation with dual AC input of 120V/347V and universal DC input of 6V to 48V
  • Comes with the Lumacell® EZ2 canopy for quick & easy installation. See page 62 for information.
  • Special wording available (CSA 22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No. 141-15

Sectors of Use

Web Catalogue