8LMCE Series

Metal Combination Unit

8LMCE Series

Metal Combination Unit

Specifications

  • Dual-input voltages 120/347VAC
  • Comes pre-assembled for quick, easy installation
  • Universal mounting – end, wall or ceiling
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation
  • Universal, field-selectable chevrons (knockout)
  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Energy efficient – complete unit consumes less than 5W
  • Auto-testing capabilities (specific load requirements)
  • Meets or exceeds CSA 22.2 No. 141-15

Web Catalogue