LSRLMCSU Series

All Metal “Sortie” Sign

LSRLMCSU Series

All Metal “Sortie” Sign

Specifications

  • Long-life LED light source of ALINGAP technology assures low maintenance cost and is warrantied for ten (10) years
  • Based on a modular design concept, this Exit Sign comes preassembled for quick, easy installation
  • Metal construction using Canadian cold-rolled steel
  • Universal mounting – end, wall or ceiling
  • Easy access to wiring entry for all mounting options
  • Canopy mounting system designed specifically for ease of installation
  • Standard field-selectable directional chevrons knockout
  • Energy efficient – consumes less than 3W
  • Normal AC and emergency DC operation – 120 to 347VAC input; 6 to 24VDC input
  • Also available with power pack; see LM*CS catalogue sheet
  • Special wording available (CSA 22.2 No. 250.0)
  • Meets or exceeds CSA 22.2 No. 141-15

Web Catalogue