IPE-LEDNU Series

IP65 Linear LED Fixture

IPE-LEDNU Series

IP65 Linear LED Fixture

Specifications

  • IP65 Rated
  • Field-selectable colour temperatures: 3500K (warm/neutral white), 4000K (neutral white) and 5000K (cool white)
  • Field-selectable lumen output: 5000 lumens (40 watts), 6000 lumens (45 watts) and 7000 lumens (50 watts)
  • Polycarbonate lens and thermoplastic enclosure, vandal resistant and UV stabilized
  • Stainless steel hardware
  • Ceiling, surface or pendant mounting
  • 0-10V dimming standard on all models
  • 120VAC to 277VAC universal
  • Certified for wet and damp locations (not suitable for use in car wash applications)
  • Expected life of 187,000 hours (L70)
  • Power factor > 0.90
  • ROHS compliant
  • Meets IEEE C.62.41-1991 input transient protection
  • 5-year limited warranty on all electronics and housing

Web Catalogue