EBL Series

Vandal resistant self-powered linear battery unit

EBL Series

Vandal resistant self-powered linear battery unit

Specifications

  • High impact thermoplastic housing
  • Meets IK10 impact rating requirements
  • Standard surface ceiling and wall mount
  • Optional accessory: semi-recessed ceiling mount
  • Easily adjustable LED strips for multiple beam angles
  • 1200-1300 lumen output
  • Dual-mode: normal lighting (field selectable and emergency lighting
  • Self-test and self-diagnostic
  • Lithium ion phosphate battery offering 120 minutes of emergency lighting
  • Battery over/under charge protection
  • Universal voltage 120V through 347V 60Hz
  • Rated for 5°C to 45°C
  • Suitable for wet locations
  • Meets IP65 rating
  • ROHS compliant
  • cUL approved to CSA C22.2 No, 141-15

Web Catalogue