ERAUR Series

Remote recessed architectural fixture

ERAUR Series

Remote recessed architectural fixture

Specifications

  • Recessed installation in T-bar suspended ceiling and easily spring mounted in Gyproc ceiling
  • All-metal backbox enclosure
  • Housing rated for plenum or insulated ceilings (IC)
  • Thermoplastic rectangular fixture with additional round trim-plate, white finish
  • Black thermoplastic decorative trim-plates
  • Two-wire universal input
  • Fixed optics, optimized light distribution for ceiling heights up to 3.7 m [12']
  • Fixed, square distribution pattern
  • Four high-intensity LED sources with redundant connections; CCT 5000K
  • Listed NSF, splash non-food zones
  • Certified cUL to CSA 22.2 No.141

Web Catalogue